MFLIP-HP
Teledyne’s proprietary laser diode technology achieves superior illumination for improved image quality with higher signal-to-noise ratios than competing technologies. Our high-power Vertical-Cavity Surface-Emitting Laser (VCSEL) array coupled with an ultra-high reliability Miniature Laser Pointer (MLP) provides the speckle-free, uniform spatial illumination required for scene recognition and the ability to mark targets from long distances. Delivering a low-weight, high-efficiency, and high-reliability package capable of meeting the most demanding applications, MFLIP-HP is ready to support your mission.
Features
UP TO 425 MW OF 860 NM NEAR INFRARED (NIR) VCSEL ILLUMINATION
0.5 MRAD, 830 NM POINTER BEAM CAPABLE OF MARKING OBJECTS >12 KM
CONTINUOUS AND CAMERA-SYNCHRONIZED OPERATION
No Illuminator
Both Illuminator and Pointer Lasers
Product Support
Materials and Files
Export Restrictions
The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.