FLIR Receives $23 Million Order for its Centaur Unmanned Ground Vehicles for U.S. Air Force
READ THE STORY >>Protecting vast, remote borders, shorelines, and forward-operating bases calls for speed, mobility, and flexibility. Maximizing the power of a limited number of personnel is also critical. The skid-based LVSS converts a Ford F-250 into a rapidly deployable command and control center. With radar and EO/IR cameras mounted to its 16-foot mast, LVSS provides efficient surveillance coverage throughout your mission to guard against smuggling, terrorism, and illegal immigration – day and night. A single operator can deploy, operate, stow, and relocate – all from the cab of a truck. The operator console mounts between the two front seats of the truck, allowing for operation from either location. Featuring two 17” HD displays, mouse, keyboard, and camera remote controller, the console can be easily and securely stowed for rapid deployment. Choose from multiple payload options, including radars, thermal imagers, lasers, illuminators, GPS, weather station, inclinometers, and perimeter intrusion sensors.
MISSION-READY IN MINUTES
COVERT, NIMBLE MOBILITY
RUGGED, RELIABLE, AND ERGONOMIC
TRACK OVER 500 TARGETS SIMULTANEOUSLY
FLIR Receives $23 Million Order for its Centaur Unmanned Ground Vehicles for U.S. Air Force
READ THE STORY >>
Teledyne FLIR Defense Wins $91 Million Contract from U.S. Army for Black Hornet 4 Nano-Drones
READ THE STORY >>
The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.