Teledyne FLIR Defense Announces New SUGV 325 Portable, Modular Robot
READ THE STORY >>
The Centaur product line supports remote monitoring, debris removal, route clearance, casualty evacuation, inspection, and reconnaissance applications. Centaur is the solution to the U.S. Army’s Man Transportable Robotic System Increment II (MTRS Inc II) program of record. Based upon field-proven technology, Centaur remotely operated systems are compatible with Chemical, Biological, Radiological and Nuclear (CBRN) and explosives detection payloads for stand-off capability to detect, confirm, and identify hazards like landmines, unexploded ordnance, and improvised explosive devices in the path of maneuvering forces. Centaur can be deployed from a mounted or dismounted location while keeping the operator at a safe distance.
Robust Pan-Tilt-Zoom Camera
Superior Manipulation
Highly Mobile
Employs CBRN Sensors From a Distance
Ready For Future Expansion
Teledyne FLIR Defense Announces New SUGV 325 Portable, Modular Robot
READ THE STORY >>
Teledyne FLIR Defense Receives $62 Million in Orders from US Military for Centaur Unmanned Ground Vehicles
READ THE STORY >>
Teledyne FLIR Defense Captures Contracts Worth Up to $47M to Provide Wide Range of Ground Robots to US Government
READ THE STORY >>The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.