Icon-ContactSalesGrid ViewExported from Streamline App (https://app.streamlineicons.com)Model SelectorModel Selector
Star SAFIRE® 380-HDc
SIZE, WEIGHT, POWER & COAST ADVANTAGE
FULL-HD IMAGING
OPTIMIZED USABILITY AND COMPATABILITY
LESS OPERATOR EFFORT REQUIRED
SWaP-C, Single LRU, HD EO/IR Imaging
SWaP-C, Single LRU, HD EO/IR Imaging
Star SAFIRE® 380-HDc
ISR SAR LAW ENFORCEMENT FORCE PROTECTION AIRBORNE FIREFIGHTING

Star SAFIRE® 380-HDc

The Star SAFIRE® 380-HDc delivers unparalleled stabilized HD multispectral imaging in a compact, low-profile package. It’s designed to maximize ground clearance in rotary aircraft without sacrificing capability and performance. Low power demand of 225W and lighter weight of only 65 lbs (29.5 kg) round out the incomparable SWaP-C advantages. This system also provides 2x-4x greater magnification than other lightweight systems in its class.

Features

SIZE, WEIGHT, POWER & COAST ADVANTAGE

At only 65 lbs (29.5 kg), it minimizes balance concerns and maximizes mounting options. Its 14.6” profile supports safer off-field landing. 225W power reduces demand.

FULL-HD IMAGING

True HD IR and color cameras with continuous zoom capture finest details. Low-light night imaging sensor and SWIR provide full spectral awareness.

OPTIMIZED USABILITY AND COMPATABILITY

Simple “power-on and use” operation. Common cable/mount interface adapts to existing SAFIRE installations for upgrades and mixed-fleet operations.

LESS OPERATOR EFFORT REQUIRED

Intelligent, automated operation optimizes tracking and continuously indicates size, location, speed, and distance of multiple targets or pointsof interest.
This video is unavailable due to your cookie settings.

RECONNAISSANCE

SURVEILLANCE

MILITARY POLICE SECURITY

FORWARD OBSERVATION

FORCE PROTECTION

Domain Solution

Latest news

Teledyne FLIR Announces Winners of 2024 Vision Awards for  Airborne Law Enforcement at APSCON Conference
Press Release

Teledyne FLIR Announces Winners of 2024 Vision Awards for Airborne Law Enforcement at APSCON Conference

READ THE STORY >>
Teledyne FLIR Defense Receives $62 Million in Orders from US Military for Centaur Unmanned Ground Vehicles
Press Release

Teledyne FLIR Defense Receives $62 Million in Orders from US Military for Centaur Unmanned Ground Vehicles

READ THE STORY >>
Teledyne FLIR Defense Announces Winners of 30th Annual FLIR Vision Awards for Airborne Law Enforcement at APSCON Conference
Press Release

Teledyne FLIR Defense Announces Winners of 30th Annual FLIR Vision Awards for Airborne Law Enforcement at APSCON Conference

READ THE STORY >>

Product Support

Materials and Files

Datasheet
Star SAFIRE 380HDc_Datasheet-A4 Request Access
Star SAFIRE 380HDc_Datasheet-LTR Request Access
Brochures
Airborne Surveillance Brochure Request Access
Surveillance Catalog Request Access

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.