Griffin™ G510
The Griffin™ G510 Gas Chromatograph Mass Spectrometer (GC/MS) is a versatile, person-portable chemical identifier. It complements presumptive techniques used during emergency missions, by enabling responders to analyze all phases of matter (liquid, solid, vapor) and by performing rapid field- confirmation of chemical hazards. The integrated heated sample probe enables hot zone operators to identify vapor-phase chemical threats within seconds when operated in Survey Mode. The integrated split/splitless injector allows for environmental, forensic, and hazardous material sampling via syringe injection of organic liquids. The 9” on-board touchscreen displays guided user prompts and can be operated while wearing full personal protective equipment (PPE) downrange. It is built with an IP65-rated enclosure for harsh environments and supports passive defense, interdiction, elimination, and consequence management missions. Long-lasting, on-board batteries ensure every mission is supported from beginning to end.
Features
MASS SPEC PERFORMANCE REDEFINED
ULTIMATE CHEMICAL DETECTION TOOLBOX
BUILT FOR EVERYONE, BUILT FOR EVERYWHERE
DRUG TESTING AND DISCOVERY
FOOD SAFETY/ CONTAMINATION DETECTION
FORENSIC ANALYSIS
ENVIRONMENTAL ANALYSIS
TOXIC INDUSTRIAL CHEMICAL DETECTION
PHARMACEUTICAL/ PHARMA MANUFACTURING
RESEARCH LABORATORIES
OIL AND GAS
Latest news
Griffin G510x App Note: On-Site Detection and Identification of BTMPS in Seized Fentanyl Samples
READ THE STORY >>
FLIR Griffin G510 Rated Best Overall in Dept. of Homeland Security Assessment Report on Portable Chemical Detectors
READ THE STORY >>Product Support
Materials and Files
Export Restrictions
The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.