Icon-ContactSalesGrid ViewExported from Streamline App (https://app.streamlineicons.com)Model SelectorModel Selector
Argus XL C-UAS
Fixed surveillance system for perimeter security
Fixed surveillance system for perimeter security
Argus XL C-UAS

Argus XL C-UAS

Argus XL C-UAS detects UAVs out to 3km and provides effective, non-kinetic countermeasures at distances up to 1.5km (horizontal) and heights up to 0.5km (vertical). These measures are safe for adjacent friendly electronics and provides complete hemispherical detection of most land and aerial UAS targets, including micro UASs. Cameleon V5 software provides advanced command and control (C2) capabilities. It allows individual control of sensors along with automated point and click or slew-to-cue functionality. The C2 leverages person-in-loop autonomy and artificial intelligence / machine learning (AI/ML) to identify targets, classify threats, cue RF sensors, and streamline the decision cycle.

Features

MODULAR, FIXED SURVEILLANCE SYSTEM FOR PERIMETER SECURITY

Simple to deploy and can be located in remote locations, urban areas, and critical infrastructures. With 360° coverage, installation can include one sensor or a cluster of sensors for redundancy and improved coverage of specific problematic areas.

LOW COST, PERSISTENT PERIMETER DETECTION

Detect and track multiple threats both near and far in the most demanding weather conditions, 24 /7. Argus XL ADA C-UAS has the lowest initial cost per kilometer of secured space and the lowest lifetime cost compared to other perimeter security solutions.

ACT FASTER WITH HIGH PERFORMING VIDEO ANALYTICS

Gain additional insight into selected threats by engaging comprehensive video analytics models to identify and track targets of interest.

INTEGRATE COMPLEX SYSTEMS, OPTIMIZING AWARENESS ACROSS DOMAINS

Cameleon™ V5 integrates with operational features from all onboard sensors. It supports advanced device features and bi-directional communications.

RAPIDLY DEPLOYABLE, SCALABLE SOLUTION

Argus XL CUAS can be rapidly deployed and is design to be used in the most challenging conditions. It’s free standing, telescopic tower, and leveling base platform can be installed on almost any infrastructure, including rooftops without need for permanent installation.
Domain Solution

Latest news

Teledyne FLIR Defense Captures Contracts Worth Up to $47M to Provide Wide Range of Ground Robots to US Government
Press Release

Teledyne FLIR Defense Captures Contracts Worth Up to $47M to Provide Wide Range of Ground Robots to US Government

READ THE STORY >>
Teledyne FLIR Defense Unveils Cerberus XL C-UAS Mobile Counter-Drone System at AUSA 2024
Press Release

Teledyne FLIR Defense Unveils Cerberus XL C-UAS Mobile Counter-Drone System at AUSA 2024

READ THE STORY >>
Teledyne FLIR Defense Upgrades Surveillance Service Center Capability in Turkey
Press Release

Teledyne FLIR Defense Upgrades Surveillance Service Center Capability in Turkey

READ THE STORY >>

Product Support

Materials and Files

Datasheet
ArgusXL_C-UAS_Datasheet-LTR Request Access
ArgusXL_C-UAS_Datasheet-A4 Request Access
Brochures
2025 Teledyne FLIR Borders, Coastal, & Critical Infrastructure Brochure Request Access

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.