ThermoVision® Driver Vision (DV)
ThermoVision SA is a vehicle-mounted thermal imaging system built to enhance situational awareness on the battlefield. All variants provide thermal video streaming, while the dual sensor provides an additional EO color camera. Situational awareness is a critical factor on the battlefield, and as new threats emerge, crews must be able to see and assess their surroundings from inside the vehicle without exposing themselves to danger. Operators are equipped with a 90-degree field-of-view (FOV), elevating their ability to maneuver and take action when necessary.
Product Support
Materials and Files
Export Restrictions
The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.