Teledyne FLIR Defense Receives $15 Million Contract from NATO Partner for Advanced Weapon Sights
READ THE STORY >>
YSO (Yttrium Orthosilicate) is a monoclinic biaxial crystal belonging to the C2/c (C6 2h) space group. Rare earth ions substitute for the Y³⁺ ions which occupy two crystallographic sites of C1 symmetry. Emission and absorption spectra for rare earth dopants are polarized and generally have higher cross-sections when compared to YAG. Crystals of Y₂SiO₅ are available with a variety of dopant ions including Ce, Pr, Nd, Eu, Tb, Ho, Er, Tm, Tm:Ho, Ce and Cr. Eu³⁺ and Er³⁺ activated YSO exhibit very narrow homogeneously broadened absorption line widths (sub kHz), embedded within a broader (–GHz) inhomogeneously broadened line, when cooled to cryogenic temperatures. Er³⁺:YSO was shown to have a homogeneous optical resonance width of only 73 Hz, the narrowest atomic resonance observed in any solid state material[1].
Teledyne FLIR Defense Receives $15 Million Contract from NATO Partner for Advanced Weapon Sights
READ THE STORY >>
Teledyne FLIR Defense Awarded $249 Million IDIQ Contract for U.S. Marine Corps Organic Precision Fires-Light Program
READ THE STORY >>
Teledyne FLIR Wins $19M Research and Development Contract for Joint Force CBRN Modernization
READ THE STORY >>The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.