Teledyne FLIR Defense Announces Winners of 30th Annual FLIR Vision Awards for Airborne Law Enforcement at APSCON Conference
READ THE STORY >>
Terbium Gallium Garnet (TGG) is an excellent magneto-optical crystal used for optical isolator and rotator devices in the range of 400nm-1100nm, excluding 470-500nm. TGG has a high Verdet constant resulting in the Faraday effect making it most suitable for Faraday devices. Advantages include: • High Verdet Constant (35 Rad T⁻¹ m⁻¹) • Thermal Conductivity (7.4W m⁻¹ K⁻¹) • Low optical losses (<0.1%/cm)
Teledyne FLIR Defense Announces Winners of 30th Annual FLIR Vision Awards for Airborne Law Enforcement at APSCON Conference
READ THE STORY >>
Teledyne FLIR Awarded $48 Million Nano-UAV Framework Agreement by the Norwegian Defence Materiel Agency
READ THE STORY >>
FLIR Griffin G510 Rated Best Overall in Dept. of Homeland Security Assessment Report on Portable Chemical Detectors
READ THE STORY >>The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.