Teledyne FLIR Defense Unveils Advanced Thermal Weapon Sight at SHOT Show in Las Vegas
READ THE STORY >>
The first operation of yttrium aluminum garnet doped with tri-valent Neodymium as a laser gain media was demonstrated at Bell Labs in 1964. Today, Nd:YAG has achieved a position of dominance among solid-state laser materials, being the most widely used lasing medium world-wide, with applications spanning medical, industrial, military and scientific markets. Nd:YAG lasers typically emit infrared light at 1064nm - however other transitions near 940, 1120, 1320, and 1440 nm are also used.
Teledyne FLIR Defense Unveils Advanced Thermal Weapon Sight at SHOT Show in Las Vegas
READ THE STORY >>
Teledyne FLIR Defense Awarded $168M IDIQ Contract for U.S. Army’s Nuclear, Biological and Chemical Reconnaissance Vehicle Program
READ THE STORY >>
Teledyne FLIR Defense Upgrades Surveillance Service Center Capability in Turkey
READ THE STORY >>The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.