Teledyne FLIR Defense Receives $62 Million in Orders from US Military for Centaur Unmanned Ground Vehicles
READ THE STORY >>
Ho³⁺ ions doped into insulating laser crystals have exhibited 14 inter-manifold laser channels, operating in temporal modes from CW to mode-locked [1]. Ho:YAG is commonly used as an efficient means to generate 2.1-μm laser emission from the ⁵I₇ - ⁵I₈ transition, for applications such as laser remote sensing, medical surgery, and pumping Mid-IR OPO’s to achieve 3-5micron emission. Direct diode pumped systems [2], [3] and Tm: Fiber Laser pumped systems[4] have demonstrated hi slope efficiencies, some approaching the theoretical limit.
Teledyne FLIR Defense Receives $62 Million in Orders from US Military for Centaur Unmanned Ground Vehicles
READ THE STORY >>
Teledyne FLIR Defense Receives $48.7M Contract for Long-Range Imaging Systems for US Coast Guard
READ THE STORY >>
Teledyne FLIR Wins Contract Worth Up to $15.7M to Develop Augmented Reality Technology that Displays Chem-Bio Threats
READ THE STORY >>The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.