Icon-ContactSalesGrid ViewExported from Streamline App (https://app.streamlineicons.com)Model SelectorModel Selector
Er:YAG
Laser Materials
Laser Materials
Er:YAG

Er:YAG

Highly doped (50%) Erbium YAG is a well-known laser source for producing 2940nm emission, commonly used in medical [1] (e.g. cosmetic skin resurfacing), and dental [2] (e.g., oral surgery) applications due to the strong water and hydroxyapatite absorption at this wavelength. Low-doped (< 1%) Erbium YAG has been studied as an efficient means to generate high power and high energy 1.6 micron ‘eye-safe’ laser emission through 2-level resonant pumping schemes. In these systems, fiber or diode lasers pump the ~1.5 micron ⁴I₁₅⸝₂ − > ⁴I₁₃⸝₂ absorption band, where non-radiative coupling between stark levels allows 1.6 micron laser emission with quantum efficiencies in excess of 90% [3].

Latest news

Teledyne FLIR Defense Showcases Advanced Maritime Surveillance Technology for First Time at Indo Pacific 2023 in Sydney
Press Release

Teledyne FLIR Defense Showcases Advanced Maritime Surveillance Technology for First Time at Indo Pacific 2023 in Sydney

READ THE STORY >>
Teledyne FLIR Defense Launches MUVE R430 Drone Payload for Remote Radiation Detection
Press Release

Teledyne FLIR Defense Launches MUVE R430 Drone Payload for Remote Radiation Detection

READ THE STORY >>
FLIR Systems Announces Upgraded FLIR identiFINDER R440,  Next-Generation Handheld Radionuclide Identification Device
Product News

FLIR Systems Announces Upgraded FLIR identiFINDER R440, Next-Generation Handheld Radionuclide Identification Device

READ THE STORY >>

Product Support

Materials and Files

Datasheet
Er:YAG-Datasheet Request Access

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.