Icon-ContactSalesGrid ViewExported from Streamline App (https://app.streamlineicons.com)Model SelectorModel Selector
Cr⁴⁺:YAG Passive Q-Switch
Laser Materials
Laser Materials
Cr⁴⁺:YAG Passive Q-Switch

Cr⁴⁺:YAG Passive Q-Switch

C⁴⁺:YAG has become the solid-state passive Q-switch material of choice for 1 micron laser systems, offering several significant advantages over active acousto-optic and electro-optic devices, including: • Eliminates the need for a high voltage power supply • Reduce packaging size and weight • Improved reliability and a longer lifetime in 1064 nm Nd:YAG lasers. • Readily fabricated into high optical quality OEM components. A small fraction of the chromium ions in YAG can be induced to change valence from the normal Cr³⁺ to Cr⁴⁺ with the addition of charge compensating impurities such as Mg²⁺ or Ca²⁺. The best measure of the Cr⁴⁺ concentration is the low power absorption coefficient alpha at 1064 nm. The typical values of alpha vary from 1-7 cm-1 for passive Q-switch applications. References 1)

Latest news

Teledyne FLIR Delivering Airborne Surveillance Systems to Japan Maritime Self-Defense Force Worth Up to $21 Million
Press Release

Teledyne FLIR Delivering Airborne Surveillance Systems to Japan Maritime Self-Defense Force Worth Up to $21 Million

READ THE STORY >>
Teledyne FLIR Defense Scientist Named STEM Excellence Award Winner at 2022 CBRN Conference
Press Release

Teledyne FLIR Defense Scientist Named STEM Excellence Award Winner at 2022 CBRN Conference

READ THE STORY >>
FLIR Launches Ranger HDC MR High-Definition Mid-Range Surveillance System
Product News

FLIR Launches Ranger HDC MR High-Definition Mid-Range Surveillance System

READ THE STORY >>

Product Support

Materials and Files

Datasheet
Passive_Q_Datasheet-LTR Request Access

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.