Teledyne FLIR Increases Production of identiFINDER® Devices Ahead of U.S. World Cup Security Operations
Millions of fans will gather across U.S. host cities during the upcoming World Cup. Federal, state, and local agencies are coordinating one of the largest security operations in recent years. To support these teams, Teledyne FLIR has increased production of its identiFINDER® radiation detection and identification devices so agencies can get equipment quickly and avoid procurement delays during the lead‑up to the tournament.
Teledyne FLIR is focusing this surge on three widely used models: the identiFINDER R425‑GN, the identiFINDER R225‑GN, and the identiFINDER R400. All are available for rapid purchase on GSA Advantage through Laurus Systems.
Why These Devices Matter for Large‑Scale Events
High‑profile events require reliable, easy‑to‑use tools that work in crowded and fast‑moving environments. identiFINDER devices are already deployed across defense, law enforcement, emergency response, and border security missions. By scaling production now, Teledyne FLIR is helping agencies equip their teams with familiar, field‑tested technology before demand peaks.
Radiation Detection Tools for Large‑Scale Event Security
The identiFINDER R425‑GN combines fast gamma detection, integrated neutron capability, and omnidirectional sensors that help responders quickly understand what they’re dealing with. Teams get rapid isotope identification, a long battery life, and features like sourceless stabilization that reduce prep time during extended deployments or multi‑venue operations.
The R225-GN packs sophisticated gamma and neutron detection, as well as isotope identification, into a compact handheld form factor. At less than a pound, the R225 provides officers and responders who need continuous coverage while moving through crowds, stadium entries, or venue interiors. Its simple interface and real-time data display help teams quickly recognize and classify threats without slowing operations.
The R400 is one of the most widely deployed RIIDs worldwide and is known for its high‑sensitivity gamma detector. Agencies rely on it for vehicle screening, cargo checks, and rapid area sweeps in demanding environments. Its track record and rugged design make it a dependable choice for teams preparing for high‑visibility operations.
Ready for Agencies Available on GSA
The identiFINDER R425‑GN, identiFINDER R225‑GN, and identiFINDER R400—and additional Teledyne FLIR Detection products—are available through GSA Advantage via Laurus Systems. Agencies preparing for World Cup security can acquire equipment quickly and streamline procurement.