Teledyne FLIR Delivering Airborne Surveillance Systems to Japan Maritime Self-Defense Force Worth Up to $21 Million
READ THE STORY >>
The Ranger® MS-UC DefendIR is an industry-leading mid-range thermal imager that can see in complete darkness and through various environmental conditions, including smoke, rain, snow, dust, and dense fog. It is ideally suited for day and night perimeter security, maritime surveillance, and DHS/DoD applications. The ruggedized housing is environmentally sealed and certified to meet NEMA4X, IP66, and MIL-STD-810F specifications, ensuring resilience in challenging weather and temperature conditions. With pan/tilt, continuous optical zoom, and multiple lens options, vast areas can be monitored in real-time. Capable of 360° panning and +/- 80° tilt in temperatures from -40° C to 65° C, DefendIR interfaces with VMD, radar, UGS, and other trigger sensors.
Teledyne FLIR Delivering Airborne Surveillance Systems to Japan Maritime Self-Defense Force Worth Up to $21 Million
READ THE STORY >>
Teledyne FLIR Awarded $500 Million U.S. Army Contract for Family of Weapons Sights-Individual Program
READ THE STORY >>The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.